Global-N: EGNX12-6NWL
12 cu. ft. (23.6x29.2x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 11°C/m.
Water-cooled
Global-N: EGNX16-6NWL
Representative image
16 cu. ft. (29.5x29.3x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 10.5°C/m.
Water-cooled
Global-N: EGNX12-6NAL
Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 11°C/m.
Air-cooled
Global-N: EGNX16-6NAL
Representative image
16 cu. ft. (29.5x29.3x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 10.5°C/m.
Air-cooled
Global-N: EGNX28-12NWL
28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 13.5°C/m.
Water-cooled
Global-N: EGNX35-12NWL
Representative image
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled
Platinum: ENX42-15NW
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 12.5°C/m.
Water-cooled
Platinum: ENX60-15NW
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 10.4°C/m.
Water-cooled
Platinum: ENX48-15NW
Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 11.3°C/m.
Water-cooled